IESNA:LM-63-2002
[TEST]P1343635
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15B2750DE010 E3A301MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]381
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12.6 18.5 27.1 54.1 118.6 215.3 439.9 926.5 1645.9 1946.5
2237 2526.5 2794.5 3018.7 3202.1 3343.7 3439 3488.2 3484.5 3424.5
3302.6 3103.9 2855.2 2570.6 2185.5 1844.2 1487.7 1164.5 877.3 426.6
207.9 106.4 31.9 12.6 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 17.8 27.1 53.4 119 210.5 426.2 939.9 1665.6 1934.6
2242.6 2544.3 2782.2 3017.2 3172.1 3322.2 3415.6 3456.4 3444.9 3380
3246.2 3047.2 2803.3 2488 2200.4 1820.8 1492.8 1160.4 883.9 437
202 103.4 31.5 13 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 18.2 26.7 53.4 116.4 204.2 434.4 917.3 1588.8 1903.1
2169.2 2447.2 2716.6 2914.2 3090.9 3213.3 3299.6 3340.7 3323.7 3244.8
3114.3 2905.6 2681.4 2377.5 2083.2 1746.3 1419.8 1140.8 838 406.6
199.4 103.4 31.1 12.6 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 18.2 27.1 52.6 113 204.6 414.4 831.7 1514.3 1783.8
2044.3 2330.1 2569.1 2770.7 2916 3031.3 3112.1 3139.9 3114.7 3029.4
2899.7 2704.4 2478.7 2217 1886.8 1594.4 1303.1 1032.5 772.7 389.9
191.2 100.1 31.5 13.7 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 18.2 27.1 48.9 112.7 193.8 391.7 779 1386.5 1636.3
1890.9 2137 2362.7 2534.7 2682.9 2787.8 2845.6 2858.9 2819.3 2737.4
2611.4 2440.9 2225.9 1970.6 1682.6 1416.5 1126.7 872.8 679.7 348.8
181.6 96.7 30.4 13.7 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 18.2 26.7 47.8 107.1 190.1 366.2 717.1 1247.1 1474.7
1711.9 1935 2126.2 2272.6 2406.4 2482 2529.5 2535 2489.4 2403.5
2274.8 2111.8 1905.3 1648.1 1429.8 1165.6 958.4 762.4 588.9 313.2
162.3 90.4 31.5 13.3 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 18.2 25.9 47.1 105.3 181.6 340.2 630 1101.8 1296.8
1494.7 1683.7 1865.3 1985 2083.2 2146.2 2179.6 2171.4 2125.9 2039.9
1915 1749.3 1558.8 1353.1 1146.7 961 773.5 626.7 499.2 264.3
143.8 81.2 32.2 13.7 4.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 17.4 25.6 45.2 101.9 172.3 307.6 545.9 937.3 1115.2
1270.5 1441.7 1571.8 1678.2 1755.6 1794.2 1810.5 1794.5 1737.1 1660
1541 1413.2 1236.4 1071.8 893.6 757.5 622.3 515.9 411.4 215.7
123.4 74.5 32.6 13.3 4.4 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12.6 17.4 25.6 41.9 95.6 162.7 279.8 474 779.8 924.3
1064.8 1187.5 1288.3 1374.6 1423.2 1445.4 1445.4 1422.8 1371.7 1301.6
1196.7 1077.4 953.6 826.1 690.8 581.1 486.2 405.1 335 183.5
107.8 67.1 29.6 13 4.1 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.6 17.8 24.8 41.1 89.3 152.7 250.2 416.2 643.4 747.2
831.7 928.4 1011 1067 1095.2 1104.4 1095.5 1068.1 1027.4 974.4
896.9 804.6 713.1 617.1 525.9 444.7 378.4 319.1 269.1 158.6
93 57.8 29.3 11.5 4.4 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12.6 15.9 20 25.9 37.4 61.5 84.9 103.8 116.4 117.5
115.6 111.9 109 105.3 101.5 96.7 92.3 87.1 81.2 75.2
68.9 63.7 58.2 52.3 47.1 41.5 36.3 30.8 24.1 10.7
6.7 2.6 0.7 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12.6 14.8 15.9 17 17.8 17.8 17.4 17 15.9 15.6
14.8 14.1 13 12.2 11.5 10.4 9.6 8.5 7.4 5.9
4.8 3.3 2.2 1.9 1.1 1.1 0.7 0.4 0.4 0
0 0 0 0 0.4 0.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
12.6 13 11.9 10.7 9.3 7.4 6.3 4.8 3.7 3.3
3 2.2 1.9 1.9 1.1 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.5 1.5 1.5
1.5 1.5 1.5 1.1 1.1 1.1 1.1 1.1 0
12.6 10.7 8.2 6.3 4.8 3.3 2.2 1.5 0.7 0.7
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.7 1.1 1.5 1.5 1.5 1.5
1.1 1.1 1.1 1.1 0.7 0.7 0.7 0.4 0
12.6 8.9 6.3 4.4 2.6 1.5 1.1 0.7 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.7 1.1 1.5 1.5 1.5 1.9 1.5
1.5 1.1 1.1 0.7 0.7 0.4 0.4 0 0
12.6 8.2 5.6 3.3 1.9 1.1 0.7 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.7 0.7 1.1 1.5 1.9 2.2 2.2 2.2 1.9
1.9 1.5 1.5 1.1 1.1 0.7 0.4 0 0
12.6 7.8 5.2 3 1.9 1.1 0.7 0.7 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.7
0.7 0.7 1.1 1.5 1.9 1.9 2.2 2.2 2.2 2.2
1.9 1.9 1.5 1.1 1.1 0.7 0.4 0.4 0
